See datasheet for actual packaging/pinout drawings

TPS563210EVM-663


TPS563210 17V Input, 3A Synchronous Step-Down Regulator with Advanced Eco-mode™ in SOT-23 EVM

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS563210EVM-663

The TPS563210 is a simple, easy-to-use, wide-Vin, 3A synchronous step-down converter. The TPS563210 employs D-CAP2™ mode control that provides a fast transient response and support both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components. The TPS563210 operates in Advanced Eco-mode™, which maintains high efficiency during light load operation and the device provides programmable Soft-Start and Power-Good functions. The TPS563210EVM-663 operates from an input voltage range of 4.5 to 17 V and supplies a 1.05 V output voltage at up to 3A load current.

Order SummaryEdit >
HDC2010EVM (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00