See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHL | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS56428RHLT


4.5V to 18V Input, 4-A Synchronous Step-Down Converter with Advanced Eco-mode™

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.06
10 - 24 $ 1.85
25 - 99 $ 1.73
100 - 249 $ 1.51
250 - 499 $ 1.42
500 - 749 $ 1.20
750 - 999 $ 1.02
1000 - 9999 $ 0.97

Adjust your quantity during checkout

Texas Instruments TPS56428RHLT

The TPS56428 is a D-CAP2 mode synchronous buck converter which is optimized for various power bus regulation needs with a cost effective, low component count, low standby current solution.

The D-CAP2 mode control provides a fast transient response with no external compensation components. This adaptive on-time control supports seamless transition between PWM mode at higher load conditions and advanced Eco-mode operation at light loads. Advanced Eco-mode™ maintains higher efficiency during lighter load conditions than traditional skip mode.

The TPS56428 also has a proprietary circuit to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18 V VIN input and its output voltage can be programmed between 0.6V and 7.0V. The device also features a fixed 1-ms soft start and a power-good output.

The TPS56428 is available in 8-pin SOIC-8 and 14-pin QFN packages designed to operate over the ambient temperature range of –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00