See datasheet for actual packaging/pinout drawings

TPS565208EVM-858


TPS565208 5-A Synchronous Step-Down Voltage Regulator Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS565208EVM-858

The TPS565208 is a single, adaptive on-time, Forced CCM, D-CAP2™ mode, synchronous buck converter requiring a very low external component count. The D-CAP2 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no external compensation. The high-side and low-side switching MOSFETs are incorporated inside the TPS565208 package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFETs allows the TPS565208 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The TPS565208 dc/dc synchronous converter is designed to provide up to a 5-A output from an input voltage source of 4.5 V to 17 V. The output voltage range is from 0.8 V to 6.5 V. The TPS565208EVM-858 evaluation module (EVM) is a single, synchronous buck converter providing 1.05 V at 5 A from 4.5-V to 17-V input. The EVM user’s guide describes the TPS565208EVM-858 performance.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00