TPS568215EVM-762 TPS568215 Synchronous Step-Down SWIFT™ Converter Evaluation Module angled board image

TPS568215EVM-762

TPS568215 Synchronous Step-Down SWIFT™ Converter Evaluation Module

Pricing

Qty Price
+

Features for the TPS568215EVM-762

  • 4.5 V to 17 V input voltage
  • Selectable switching frequency, 1.2 MHz operation pre-set
  • Selectable current limit, 8 A output current pre-set
  • Selectable DCM/FCCM operation, FCCM pre-set
  • DCAP3 topology

Description for the TPS568215EVM-762

TPS568215EVM-762 is an 8 A synchronous converter evaluation module (EVM).  The EVM generates a 1.2 V output voltage from a nominal 12 V input.  The input voltage range is 4.5 V to 17 V with a typical start up voltage of 4.2 V.  The circuit is set upfor default operation frequency of 1.2 MHz.

Pricing

Qty Price
+