TPS56C20EVM-614 TPS56X20EVM-614, 4.5V  to 17 V input, 1.1 V @ 12 A max output evaluation module with I2C interface for output voltage scaling. angled board image

TPS56C20EVM-614

TPS56X20 5A/7A/9A/12A Synchronous Step-Down Converter Evaluation Module

Pricing

Qty Price
+

Features for the TPS56C20EVM-614

  • D-CAP2™ Control with 500kHz Switching
  • Optimized for Small 1.0uH to 2.2uH Inductor
  • 4.5V to 17V Input Range
  • Voltage Scaling 0.6V to 1.87V in 10mV Step
  • +/- 1% Output Voltage Accuracy
  • Eco-mode™ for Light-load Efficiency
  • I2C Control for Vout, ON/OFF IC, Current-limit, and so on
  • IC Pin Configuration for Soft-start, Power-good, I2C Addressing
  • Protections: TSD, UVLO, OCP, OVP, UVP - Pin Compatibility throughout Family 5A to 12A

Description for the TPS56C20EVM-614

The TPS56X20EVM-614 is an evaluation module for TPS56X20 series Step-Down voltage regulator family. This board supports four different output current converters TPS56520 (5A), TPS56720 (7A), TPS56920 (9A), and TPS56C20 (12A); the board is shipped with 12A version TPS56C20 mounted. By replacing IC (manually), other 3 options (5A/7A/9A) can be evaluated.

Pricing

Qty Price
+