See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS56C215EVM-762-TPS56C215 12A Synchronous Step-Down Converter Evaluation Module

The TPS56C215EVM-762 is a 12 A synchronous converter evaluation module (EVM).  The EVM generates a 1.2 V output voltage froma a nominal 12 V input.  The input voltage range is 4.5 V to 17 V with a typical start up voltage of 4.2 V.  The circuit is set up for default operation of 1.2 MHz per phase.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00