The TPS57160-Q1 device is a 60-V 1.5-A step-down regulator with an integrated high-side
MOSFET. Current-mode control provides simple external compensation and flexible component
selection. A low-ripple pulse-skip mode reduces the no load, input supply current to 116 µA. Using
the enable pin, shutdown supply current is reduced to 1.5 µA.
Undervoltage lockout is set internally at 2.5 V but can be increased using the enable
pin. The output voltage startup ramp is controlled by the slow-start pin that can also be
configured for sequencing or tracking. An open-drain power-good signal indicates the output is
within 92% to 109% of the nominal voltage.
A wide switching frequency range allows efficiency and external component size to be
optimized. Frequency foldback and thermal shutdown protects the part during an overload
condition.
The TPS57160-Q1 device is available in a 10-pin thermally enhanced MSOP-PowerPAD™ (DGQ) or 10-pin VSON (DRC) package. The Z-suffix offers reduced
delamination compared to standard device.
View datasheet View product folder