See datasheet for actual packaging/pinout drawings


An 8-V to 14-V Vin 2010 Atom™ E6xx Tunnel Creek Power System

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments TPS59610EVM-634

The TPS59610EVM-634 is designed to use a regulated 12-V (8-V to 14-V) bus to produce 10 regulated outputs for an Atom™ E6xx Tunnel Creek Power System. The TPS59610EVM-634 is specially designed to demonstrate the TPS59610 Atom E6xx CPU and GPU Vcore regulators while providing a number of test points to evaluate their static and dynamic performance. The EVM uses the TPS59610 for Atom CPU and GPU core, TPS51120 for 5-V and 3.3-V systems, TPS54326 for Topcliff IOH, TPS59124 for DDRII 1.8 V and CPU VTT 1.05 V, TPS51100 for 0.9 V VTT, TPS74801 for CPU 1.5-V PLL, and CPU C6 RAM 1.05 V. TPS59610EVM-634 also uses the 3-mm x 3-mm Texas Instruments (TI) power block MOSFET (CSD86330Q3D) for high-power density and superior thermal performance.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00