See datasheet for actual packaging/pinout drawings

TPS59610EVM-675


Evaluation Module for TPS59610 Single Phase, D-CAP+ Sync Buck Controller

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS59610EVM-675

The TPS59610EVM-675 evaluation module (EVM) is a complete solution for the 2010 Atom™ E6xx Tunnel Creek Power System from a 5-V input bus. The EVM uses the TPS59610 for an Atom™ CPU and GPU core, TPS54620 for a 3.3-V system, TPS54326 for Topcliff IOH, TPS59116 for DDRII 1.8VDDQ and 0.9VTT, TPS54620 for CPU VTT 1.05 V, TPS74801 for CPU 1.5-V PLL and CPU C6 RAM 1.05 V. TPS59610EVM-675 also uses the 3-mm × 3-mm TI power block MOSFET (CSD86330Q3D) for high-power density and superior thermal performance.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00