See datasheet for actual packaging/pinout drawings

TPS59611EVM-622


A Single-Phase, D-CAP+™ Synchronous Buck Controller for Intel Core™ i3, i5, i7 Applications

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS59611EVM-622

The TPS59611EVM-622 evaluation module (EVM) is a single phase, D-CAP+™ synchronous buck converter providing 7-bit VID with 0.85-V to 1.05-V output range at up to 25 A from a 12-V input bus. The EVM uses the TPS59611 synchronous buck controller with selectable 250/300/350/500-kHz switching frequency. TPS59611EVM-622 also uses the 5-mm-x-6-mm TI power block MOSFET (CSD86350Q5D) for high-power density and superior thermal performance. The TPS59611EVM-622 is designed to use a regulated 12V (8V-14V) bus to produce a regulated variable output at up to 25A of the load current. The output voltage varies from 0.85 to 1.05V via a 7-bit VID digital-to-analog converter (DAC). The TPS59611EVM-622 is designed to demonstrate the TPS59611 in a typical low voltage application while providing a number of test points to evaluate the performance of the TPS59611.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00