See datasheet for actual packaging/pinout drawings

Package | PIN:

RHB | 32

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.42
10 - 24 $ 3.08
25 - 99 $ 2.86
100 - 249 $ 2.51
250 - 499 $ 2.35
500 - 749 $ 2.00
750 - 999 $ 1.69
1000 - 9999 $ 1.61
  View datasheet for TPS59611RHBT View product folder for TPS59611RHBT

Adjust your quantity during checkout

TPS59611RHBT-Single Phase, D-CAP+ TM Mode Step-Down Controller for IMVP6.5 TM CPU/GPU Vcore for Embedded Comp

The TPS59611 is a fully IMVP-6.5 compliant single-phase synchronous buck controller with integrated gate drivers. Advanced control features such as D-CAP+™ architecture and OSR overshoot reduction provide fast transient response, lowest output capacitance and high efficiency. The TPS59611 supports both the Intel mobile CPU and integrated graphics modes with the integrated 7-bit DAC in Calpella™ platform. The TPS59611 provides the full complement of IMVP-6.5 I/O including VR_TT, DPRSLPVR, and IMON. Adjustable control of VCORE slew rate and voltage positioning round out the IMVP-6.5 features. In addition, the TPS59611 includes two high-current MOSFET gate drivers to drive external FETs with low switching loss. The TPS59611 is available in the 5 mm × 5 mm, 32-pin QFN and is rated to operate from –40°C to 105°C

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00