See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHA | 40

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS59621RHAT


Dual Phase D-CAP+™Mode Step Down Controller for IMVP6.5 CPU/GPU Vcore in Embedded Computing

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.46
10 - 24 $ 4.03
25 - 99 $ 3.70
100 - 249 $ 3.32
250 - 499 $ 3.06
500 - 749 $ 2.70
750 - 999 $ 2.39
1000 - 9999 $ 2.07

Adjust your quantity during checkout

Texas Instruments TPS59621RHAT

The TPS59621 is a selectable dual or single-phase, fully compliant IMVP-6.5 step down controller with integrated gate drivers. Advanced control features such as D-CAP+ architecture and OSR overshoot reduction provide fast transient response, and lowest output capacitance. The TPS59621 also supports single-phase operation for light loads. The full complement of IMVP-6.5 I/O is integrated into the TPS59621, including VR_TT, DPRSLPVR, PSI and output current monitoring (IMON). PSI is used to control the number of active phases. Transitioning into and out of dual-phase mode is exceptionally smooth.

Adjustable control of VCORE slew rate and voltage positioning round out the IMVP-6.5 features. In addition, the TPS59621 includes two high-current MOSFET gate drivers to drive high- and low-side N-channel MOSFETs with exceptionally high speed and low switching loss. The TPS59621 is packaged in a space saving, thermally enhanced 40-pin QFN and is rated to operate from –40°C to 105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00