See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

TPS59650EVM-753-TPS59650 Evaluation Module

The TPS59650EVM-753 evaluation module (EVM) helps designers evaluate the performance of the TPS59650 dual-channel step-down controller with two integrated gate drivers. The EVM is a complete solution for Intel IMVP-7 SVID systems powered from a 9V to 20V bus rail. The TPS59650EVM-753 is specially designed to demonstrate TPS59650 full IMVP-7 mobile feature, while providing a GUI communication program and a number of test points to evaluate the static and dynamic performance of the TPS59650.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00