See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS60110EVM-132-3 battery cells/1 Li-Ion cell to 5.0V, 300mA zero ripple charge pump EVM

Evaluation Module for the low ripple charge pump TPS60110. This EVM includes a tested board with a users guide (SLVU016) that contains the schematic, artwork and BOM. An application report about the TPS6010x and TPS6011x Charge Pumps (SLVA070) as well as the datasheet of the TPS60110 (SLVS215) is also included. Please make sure however that you always download the latest datasheet.

Order SummaryEdit >
EK-TM4C123GXL (1)$12.99
Subtotal: $12.99
Shipping & Handling: -
Total (USD): $12.99