See datasheet for actual packaging/pinout drawings


Package | PIN:

PWP | 20


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Regulated 3.3-V High Efficiency Charge Pump DC/DC Converter

TI Store Price:

1 - 9 $ 2.47
10 - 24 $ 2.12
25 - 99 $ 2.09
100 - 249 $ 1.70
250 - 499 $ 1.67
500 - 749 $ 1.40
750 - 999 $ 1.16
1000 - 9999 $ 0.96

Adjust your quantity during checkout

Texas Instruments TPS60120PWP

The TPS6012x step-up, regulated charge pumps generate a 3.3-V or 3-V ±4% output voltage from a 1.8-V to 3.6-V input voltage (two alkaline, NiCd, or NiMH batteries). They can deliver an output current of at least 200 mA (100 mA for the TPS60122 and TPS60123), all from a 2-V input. Four external capacitors are needed to build a complete high efficiency dc/dc charge pump converter. To achieve the high efficiency over a wide input voltage range, the charge pump automatically selects between a 1.5x or doubler conversion mode. From a 2-V input, all ICs can start with full load current.

The devices feature the power-saving pulse-skip mode to extend battery life at light loads. TPS60120, TPS60122, and TPS60124 include a low battery comparator. TPS60121, TPS60123, and TPS60125 feature a power-good output. The logic shutdown function reduces the supply current to a maximum of 1uA and disconnects the load from the input. Special current-control circuitry prevents excessive current from being drawn from the battery during start-up. This dc/dc converter requires no inductors, therefore EMI is of low concern. It is available in the small, thermally enhanced 20-pin PowerPADTM package (PWP). View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00