See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS60133PWP


Regulated 5V high Efficiency Charge Pump DC/DC Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.99
10 - 24 $ 1.78
25 - 99 $ 1.66
100 - 249 $ 1.44
250 - 499 $ 1.33
500 - 749 $ 1.12
750 - 999 $ 0.92
1000 - 9999 $ 0.84

Adjust your quantity during checkout

Texas Instruments TPS60133PWP

The TPS6013x step-up, regulated charge pump devices generate a 5-V ±4% output voltage from a 2.7-V to 5.4-V input voltage (three alkaline, NiCd, or NiMH batteries or one Lithium or Lilon battery). The output current is 300 mA for the TPS60130 and TPS60131, and 150 mA for the TPS60132 and TPS60133 devices, all from a 3-V input. Only four external capacitors are required to build a complete high efficiency dc/dc charge pump converter. To achieve the high efficiency over a wide input voltage range, the charge pump automatically selects between a 1.5× or doubler conversion mode. From a 3-V input, all ICs can start with full load current.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00