Features for the TPS60150EVM-359
- 2.7V to 5.5 Input Voltage Range
- Fixed output voltage of 5.0V
- X2 Charge Pump
- 1.5 MHz Charge Pump Frequency
- Maximum Output Current: 150mA
- Less than 290µA Quiescent Current at no load condition (Skip mode)
- Hardware En/Disable Function
- Built-in Soft Start
- Thermal and Over Current Protection
Description for the TPS60150EVM-359
The TPS60150EVM-359 facilitates evaluation of the TPS60150 150mA Charge Pump.