See datasheet for actual packaging/pinout drawings


Evaluation module for 2 battery cells to 3.3V, 100mA low-ripple charge pump in 10-pin MSOP

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS60200EVM-145

The TPS60200EVM-145 is an evaluation tool for the 100mA low ripple charge pump TPS60200. With 1.6V to 3.6V input, it delivers a regulated low-ripple output voltage of 3.3V with up to 100mA.

The development tool includes a tested evaluation module, a Design Guide (SLVU027) that contains the schematic, the bill of material, the component placement, the layout and the setup of the EVM. A datasheet of the TPS60200, TPS60201, TPS60202, TPS60203 (SLVS274) is also included, but please make sure that you download the latest version.

LBI/LBO indicator is set to 2 V. Below an input voltage of 2 V LBO goes active.

Additional Requirements
The only necessity to use the EVM is a power source, either a DC source or a battery pack with two NiCd, NiMH or alcaline battery cells.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00