See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS60210EVM-167-Evaluation module for 2 battery cells to 3.3V, 100mA ultra-low operating current charge pump

The TPS60210EVM-167 is an evaluation tool for the 100 mA low ripple charge pump TPS60210. With 1.6 V to 3.3 V input it delivers a regulated output voltage of 3.3 V. The device can operate in a snooze mode to reduce the quiescent current.

LBI/LBO indicator is set to 2 V. Below an input voltage of 2 V, LBO goes active.

The Low Battery Indicator needs some external parts that are added on the EVM.

Need For Use:  The only item needed to use the EVM is a power source, either a DC source or a battery pack with two NiCd, NiMH or alkaline battery cells.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00