See datasheet for actual packaging/pinout drawings


Evaluation Module for 170 uVrms Zero Ripple Buck-Boost Charge Pump TPS60241

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS60241EVM-194

The TPS60241EVM-194 is an evaluation tool for the 170-µVrms zero-ripple buck-boost charge pump TPS60241. With an input voltage in the range of 2.7 V to 5.5 V, it delivers a regulated output voltage of 5 V with up to 25mA of output current.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00