See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS60255EVM-262-TPS60255EVM-262 Evaluation Module

The TPS60255EVM-262 facilitates evaluation of the TPS60255 high efficiency, constant frequency charge pump DC/DC converter. The TPS60255 contains a 1x/1.5 x mode charge pump that drives three separate banks of white LEDs. It is programmable using the 1 input EasyScale protocol. The TPS60255 is powered from a 3.0 V to 5.5 V source.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00