See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS60302EVM-170-Evaluation Module for Single Cell to 3.3V, 20mA Charge Pump

The TPS60302EVM-170 is an evaluation tool for the 20mA single cell charge pump TPS60302. With 0.9V to 1.8V input, it delivers a regulated output voltage of 3.3V with up to 20mA of output current. The TPS60302EVM-170 can also be used to evaluate the other devices of the TPS6030x family. The only change that is requied is to replace the TPS60302 with the appropriate device.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00