The TPS6050x devices are a family of switched capacitor voltage converters, designed
specifically for space-critical battery-powered applications.
The TPS6050x step-down charge pumps generate a regulated, fixed 3.3-V, 1.8-V, 1.5-V, or
adjustable output voltage. Only four small ceramic capacitors are required to build a complete
high-efficiency DC–DC charge pump converter. To achieve the high efficiency over a wide input
voltage range, the charge pump automatically selects between three different conversion modes. The
output can deliver a maximum of 250-mA output current. The power good function supervises the
output voltage and goes high when the output voltage rises to 97% of the nominal value.
The TPS6050x devices come in a micro-small 10-pin VSSOP package.
View datasheet View product folder