See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS61030EVM-208-TPS61030 Evaluation Module

The TPS61030EVM-208 is an evaluation tool for the TPS61030 inductive boost converter in a TSSOP-16 package that can supply voltages up to 5.5 V from input voltages in the range of 1.8 V to 5.5 V. The EVM is configured to supply an output voltage of 5 V at up to 1000 mA. The EVM can also be used to supply other output voltages by simply changing the feedback resistor divider.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00