TPS61031EVM-208 TPS61031 Evaluation Module angled board image

TPS61031EVM-208

TPS61031 Evaluation Module

Pricing

Qty Price
+

Description for the TPS61031EVM-208

The TPS61031EVM-208 is an evaluation tool for the TPS61031 inductive boost converter in a TSSOP-16 package that can supply an output voltage of 3.3 V at up to 1000 mA from input voltages in the range of 1.8 V to 5.5 V.

Pricing

Qty Price
+