Features for the TPS61046EVM-682
- 12V boost converter for PMOLED panel
- 12 mm² solution size for 12V output power
- Output Short circuit protection
- Output over voltage protection
Description for the TPS61046EVM-682
This EVM is used to evaluate the 28V boost converter TPS61046, which is a highly integrated boost converter designed for applications requiring high voltage and tiny solution size such as PMOLED panel. There are two TPS61046 evaluation circuits in the EVM: one is adjustable VOUT version in which the VOUT can be changed by feedback resistor and the inductor support full output current capability of TPS61046; the other is fixed VOUT version to show the minimum solution size, where the FB pin is connect to VIN directly and a 0805 package inductor is selected.