Features for the TPS61054EVM-350
- Four Operational Modes
- Torch and Flash up to ILED = 700mA
- Voltage-Regulated Boost Converter: 5.0V
- Shutdown: 0.3µA (typical)
- Total Solution Circuit Area < 25 mm2
- Up to 96% Efficiency
- Integrated LED Turn-On Safety Timer
- Zero Latency TX-Masking Input
- Integrated Low Light Dimming Mode
- LED Disconnect During Shutdown
- Open/Shorted LED Protection
- Over-Temperature Protection
Description for the TPS61054EVM-350
The TPS61054EVM-350 facilitates evaluation of the TPS61054 700mA High Power White LED Driver with standard Logic Interface in the chipscale (YZG) package.