The TPS6105x device uses a high-frequency synchronous-boost topology with constant
current sink to drive single white LEDs. The device uses an inductive fixed-frequency PWM control
scheme using small external components, minimizing input ripple current.
The 2-MHz switching frequency allows the use of small and low-profile 2.2-µH inductors.
To optimize overall efficiency, the device operates with only a 250-mV LED feedback voltage.
The TPS6105x device not only operates as a regulated current source, but also as a
standard voltage-boost regulator. This additional operating mode can be useful to supply other
high-power devices in the system, such as a hands-free audio power amplifier, or any other
component requiring a supply voltage higher than the battery voltage.
The LED current or the desired output voltage can be programmed through two logic signals
(MODE0/1). To simplify flash synchronization with the camera module, the device offers a trigger
pin (FLASH_SYNC) for fast LED turnon time.
When the TPS6105x is not in use, it can be put into shutdown mode, reducing the input
current to 0.3 µA (typical). During shutdown, the LED pin is high impedance to avoid leakage
current through the LED.
View datasheet View product folder