See datasheet for actual packaging/pinout drawings

Package | PIN:

YZF | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.33
10 - 24 $ 1.19
25 - 99 $ 1.10
100 - 249 $ 0.96
250 - 499 $ 0.89
500 - 749 $ 0.74
750 - 999 $ 0.61
1000 - 9999 $ 0.56
  View datasheet for TPS61060YZFR View product folder for TPS61060YZFR

Adjust your quantity during checkout

TPS61060YZFR-15V, 400mA Switch, 1MHz Boost Converter w/Brightness Control for White LED Power Supplies

The TPS6106x is a high-frequency, synchronous boost converter with constant current output to drive up to 5 white LEDs. For maximum safety, the device features integrated overvoltage and an advanced short-circuit protection when the output is shorted to ground. The device operates with 1-MHz fixed switching frequency to allow for the use of small external components and to simplify possible EMI problems. The device comes with three different overvoltage protection thresholds (14 V/18 V/23 V) to allow inexpensive and small-output capacitors with lower voltage ratings. The LED current is initially set with the external sense resistor Rs, and the feedback voltage is regulated to 500 mV or 250 mV, depending on the ILED pin configuration. Digital brightness control is implemented by applying a simple digital signal to the ILED pin. Alternatively, a PWM signal up to 1 kHz can be applied to the enable pin to control the LED brightness. During shutdown, the output is disconnected from the input to avoid leakage current through the LEDs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00