TPS61070EVM-062 TPS61070 Evaluation Module angled board image

TPS61070EVM-062

TPS61070 Evaluation Module

Pricing

Qty Price
+

Features for the TPS61070EVM-062

The development tool includes:

  • A TPS61070EVM-062 evaluation module with a TPS61070DDC IC
  • A user's guide (SLVU106) that contains:
    • Schematic
    • Bill of materials
    • Component placement
    • Layout and setup of the EVM
  • A datasheet of the TPS6107x family of devices (SLVS510)

Description for the TPS61070EVM-062

The TPS61070EVM-062 is an evaluation tool for the TPS61070 inductive step-up converter IC. The TPS61070 integrated boost converter can supply voltages up to 5.5V from an input of 0.9-V to 5.5-V and is packaged in a 6-pin thin SOT23. The TPS61070EVM-062 is set up to provide a 5-V output. By replacing the feedback components other voltages can be generated. The EVM can also be used to evaluate the TPS61071. Please follow the instructions in the User's Guide of the EVM.

Pricing

Qty Price
+