TPS61080EVM-147 TPS61080EVM-147 Evaluation Module angled board image

TPS61080EVM-147

TPS61080EVM-147 Evaluation Module

Pricing

Qty Price
+

Features for the TPS61080EVM-147

  • 2.5 V to 6 V Input Voltage Range
  • Up to 27 V Output Voltage
  • 0.5 A/1.2 A Integrated Switch
  • 1.2 MHz/600 KHz Selectable Fixed Switching Frequency
  • Built-in Power Diode
  • Input to Output Isolation
  • Short-Circuit Protection
  • Programmable Soft Start
  • Overvoltage Protection
  • Up to 87% Efficiency
  • 10 Pin 3x3 mm QFN Package

Description for the TPS61080EVM-147

The TPS61080EVM-147 evaluation module facilitates evaluation of the TPS61080 IC configured as a boost converter regulating output voltage. The evaluation module can be easily reconfigured to regulate current.

Pricing

Qty Price
+