See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS61085DGKR


18.5V, 2A, 650kHz / 1.2MHz Step-Up DC-DC Converter w/ Forced PWM Mode

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.99
10 - 24 $ 1.80
25 - 99 $ 1.61
100 - 249 $ 1.45
250 - 499 $ 1.30
500 - 749 $ 1.08
750 - 999 $ 0.89
1000 - 9999 $ 0.73

Adjust your quantity during checkout

Texas Instruments TPS61085DGKR

The TPS61085 is a high frequency, high efficiency DC-DC converter with an integrated 2.0-A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The selectable frequency of 650 kHz or 1.2 MHz allows the use of small external inductors and capacitors and provides fast transient response. The external compensation allows optimizing the application for specific conditions. A capacitor connected to the soft-start pin minimizes inrush current at startup.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00