See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.85
10 - 24 $ 1.65
25 - 99 $ 1.54
100 - 249 $ 1.34
250 - 499 $ 1.24
500 - 749 $ 1.04
750 - 999 $ 0.85
1000 - 9999 $ 0.78
  View datasheet for TPS61085TDGKR View product folder for TPS61085TDGKR

Adjust your quantity during checkout

TPS61085TDGKR-18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode (extended temp range)

The TPS61085 device is a high-frequency high-efficiency DC-to-DC boost converter with an integrated 2-A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The selectable frequency of 650 kHz or 1.2 MHz allows the use of small external inductors and capacitors, and provides fast transient response. The external compensation allows optimizing the regulator for application conditions. A capacitor connected to the specific soft-start pin minimizes inrush current at start-up.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00