See datasheet for actual packaging/pinout drawings

Package | PIN:

DSC | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.65
10 - 24 $ 1.49
25 - 99 $ 1.39
100 - 249 $ 1.21
250 - 499 $ 1.14
500 - 749 $ 0.97
750 - 999 $ 0.82
1000 - 9999 $ 0.78
  View datasheet for TPS61087DSCR View product folder for TPS61087DSCR

Adjust your quantity during checkout

TPS61087DSCR-18.5V, 3.2A, 650kHz / 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode

The TPS61087 is a high-frequency, high-efficiency DC-DC converter with an integrated 3.2-A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The selectable frequency of 650 kHz or 1.2 MHz allows the use of small external inductors and capacitors and provides fast transient response. The external compensation allows optimization of the application for specific conditions. A capacitor connected to the soft-start pin minimizes inrush current at startup.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00