Features for the TPS61087EVM-317
2.5 V to 6.0 V Input Voltage Range18.5 V Boost Converter with 3.2 A Switch Current650 kHz/1.2 MHz Selectable Switching FrequencyAdjustable Soft-StartThermal ShutdownUndervoltage Lockout
Description for the TPS61087EVM-317
The TPS61087EVM-317 facilitates evaluation of the TPS61087 high frequency, high efficiency DC/DC converter. The evaluation module accepts an input voltage of 2.5 V to 6 V and generates an output voltage of 15 V with a maximum switch current of 3.2 A minimum.