See datasheet for actual packaging/pinout drawings

Package | PIN:

DRC | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.07
10 - 24 $ 1.86
25 - 99 $ 1.73
100 - 249 $ 1.52
250 - 499 $ 1.42
500 - 749 $ 1.21
750 - 999 $ 1.02
1000 - 9999 $ 0.98
  View datasheet for TPS61087QDRCRQ1 View product folder for TPS61087QDRCRQ1

Adjust your quantity during checkout

TPS61087QDRCRQ1-Automotive 2.5V to 6V Input Range, 650kHz / 1.2MHz, 3.2A Boost Converter

The TPS61087-Q1 is a high-frequency, high-efficiency DC-to-DC converter with an integrated 3.2‑A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The selectable frequency of 650 kHz or 1.2 MHz allows the use of small external inductors and capacitors, and provides fast transient response. The external compensation allows optimizing the application for specific conditions. A capacitor connected to the soft-start pin minimizes inrush current at start-up.

For all available packages, see the orderable addendum at the end of the data sheet.

View datasheet
View product folder
Order SummaryEdit >
TPS5430DDA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00