TPS61088EVM-677 TPS61088-PWR677 Evaluation Module angled board image

TPS61088EVM-677

TPS61088-PWR677 Evaluation Module

Pricing

Qty Price
+

Features for the TPS61088EVM-677

  • 10-A Switch Current
  • Up to 90% Efficiency at VIN = 3.3V, VOUT = 9V,and IOUT = 3A
  • Mode Selection Between PFM Mode and Forced PWM Mode at Light Load
  • 1.0μA Current into VIN pin during Shutdown
  • Resistor-Programmable Switch Peak Current Limit

Description for the TPS61088EVM-677

This EVM contains the 200kHz-2MHz, fully-Integrated synchronous boost converter TPS61088 with a switch current of 10A maximum. The EVM board’s output voltage is set at 9V, at Vin=3.3V, Vo=9V, Io=3A conditions, the efficiency can be up to 90%.

Pricing

Qty Price
+