Features for the TPS61096EVM-787
- 1 µA ultra-low IQ into VIN pin
- Operating Input Voltage from 1.8 V to 5.5 V
- Integrated power diode
- Integrated level shifters
- The evaluation board of the circuit is orderable
Description for the TPS61096EVM-787
The TPS61096EVM-787 is for evaluating the electric and thermal performance of the Ultra-Low quiescent current, high output voltage boost converter TPS61096A. The external components of the TPS61096EVM are selected to cover most of the nomal application conditions. These conponents can be modified based on the TPS61096A datasheet to meet special requirements.