See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS61097AEVM-073-TPS61097AEVM-073 Evaluation Module

The TPS61097AEVM-073 evaluation module (EVM) demonstrates the Texas Instruments TPS61097A-33 synchronous boost converter. The input voltage range of the TPS61097A-33 is 0.9 to 5.5 V, which allows the device to operate from one-cell to three-cell battery configurations in addition to a single-cell Li-ion battery.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00