The TPS61099x device is a synchronous boost converter with 1-µA ultra-low
quiescent current. The device is designed for products powered by an alkaline battery, NiMH
rechargeable battery, Li-Mn battery or rechargeable Li-Ion battery, for which high efficiency under
light load condition is critical to achieve long battery life operation.
The TPS61099x boost converter uses a hysteretic control topology to obtain maximal
efficiency at minimal quiescent current. It only consumes 1-µA quiescent current under light load
condition and can achieve up to 75% efficiency at 10-µA load with fixed output voltage version. It
can also support up to 300-mA output current from 3.3 V to 5 V conversion, and achieve up to 93% at
200-mA load.
The TPS61099x also offers both Down Mode and Pass-Through operations for different
applications. In Down Mode, the output voltage can still be regulated at target value even when
input voltage is higher than output voltage. In Pass-Through Mode, the output voltage follows input
voltage. The TPS61099x exits Down Mode and enters into Pass-Through Mode when
VIN > VOUT + 0.5 V.
The TPS61099x supports true shutdown function when it is disabled, which disconnects the
load from the input supply to reduce the current consumption.
The TPS61099x offers both adjustable output voltage version and fixed output voltage
versions. It is available in 6-ball 1.23-mm x 0.88-mm WCSP Package and 6-pin 2-mm x 2-mm WSON
package .
View datasheet View product folder