See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS61099EVM-023-TPS61099xDRV Evaluation Board

TPS61099x device is a synchronous boost converter with 1-µA ultra-low quiescent current. Its input voltage ranges from 0.7V to 5.5V. The device support fixed and adjustable ouput voltage from 1.8V to 5.5V. The inductor peak current limit is typical 1A which is capable to output 5V, 300mA from 3.3V input. The evaluation board is built to evaluate the DRV package version of the TPS61099x.
Order SummaryEdit >
TMDSIDK574 (1)$959.00
Subtotal: $959.00
Shipping & Handling: -
Total (USD): $959.00