See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS61103EVM-216-TPS61103 Evaluation Module

The TPS61103EVM-216 is an evaluation tool for the TPS61103 inductive boost converter with LDO in 4x4mm2 QFN. The boost stage supplies a fixed voltage of 3.3V from input voltages in the range of 0.8V to 3.3V. The LDO stage can supply voltages down to 0.9V from input voltages in the range of 1.5V to 7V. The EVM is configured to supply a 3.3V output voltage from the fixed boost stage and 1.5V from the adjustable LDO stage.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00