TPS61120EVM-205 TPS61120 Evaluation Module angled board image

TPS61120EVM-205

TPS61120 Evaluation Module

Pricing

Qty Price
+

Description for the TPS61120EVM-205

The TPS61120EVM-205 is an evaluation tool for the TPS61120 inductive boost converter with LDO in 4x4mm2 QFN. The boost stage can supply voltages up to 5.5V from input voltages in the range of 1.8V to 5.5V. The LDO stage can supply voltages down to 0.9V from input voltages in the range of 1.5V to 7V. The EVM is configured to supply a 3.3V output voltage from the adjustable boost stage and 1.5V from the adjustable LDO stage.

Pricing

Qty Price
+