See datasheet for actual packaging/pinout drawings

TPS61121EVM-205


TPS61121 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS61121EVM-205

The TPS61121EVM-205 is an evaluation tool for the TPS61121 inductive boost converter with LDO in 4x4mm2 QFN. The boost stage supplies a fixed voltage of 3.3V from input voltages in the range of 1.8V to 3.3V. The LDO stage supplies a fixed voltage of 1.5V from input voltages in the range of 1.5V to 7V. The EVM is configured to supply a 3.3V output voltage from the fixed boost stage and 1.5V from the fixed LDO stage.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00