See datasheet for actual packaging/pinout drawings

TPS61130EVM-206


TPS61130 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS61130EVM-206

The TPS61130EVM-206 is an evaluation tool for the TPS61130 inductive SEPIC buck-boost converter with LDO. The EVM is optimized to supply 300mA from the SEPIC output stage at a fixed voltage of 3.3V using input voltages in the range of 3.0V to 4.2V (single-cell Li-Ion). The LDO stage is configured to supply a fixed output voltage of 1.5V at 200mA from an input voltage supplied by the battery directly or the SEPIC output stage (jumper selectable).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00