Features for the TPS61140EVM-157
- Input Voltage: 3 V to 6 V
- Output Voltage: up to 27 V each (max)
- Switch current Limit: 0.7 A (max)
- Efficiency: 83% (max)
- Built in Power Diode and Soft-start
- Input to Output isolation
- Over voltage & Short circuit protection
- Built in 1.2 MHz fixed switching frequency
- Up to 30 kHz dimming frequency
- Package: 3x3 QFN-10
Description for the TPS61140EVM-157
The TPS61140EVM-157 is an evaluation tool for the TPS6114x family. This is a dual channel, single Inductor Boost Converter which is ideal for driving the OLED sub-display and white LED backlight for the LCD main display in clam shell phones.