See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS61150AEVM-150-TPS61150AEVM-150 Evaluation Module

The TPS61150AEVM-150 is an evaluation tool for the TPS6115x family.

This EVM contains Texas Instruments TPS61150A based power solution. This is a dual channel, single Inductor Boost Converter with two regulated current outputs for driving white LEDs. Each current output can be individually programmed through external resistors and is capable of driving 6 to 7 white LEDs (3.5 V or 4 V forward voltage) up to a total of 12 or 14 LEDs.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00