See datasheet for actual packaging/pinout drawings


WLED Drivers For Smart Phone Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS61158EVM-565

The Texas Instruments TPS61158EVM-565 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS61158, which are WLED drivers providing highly integrated solutions for single-cell Li-ion battery powered smartphone backlight. The EVM is designed to operate from an input voltage source ranging from 2.7V-5.5V, and provides a 30mA maximum output current for LED’s. For a single string, there can be 6 to 8 LED’s in series due to customer’s application.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00