TPS61160EVM-243

TPS61160EVM-243 Evaluation Module

Pricing

Qty Price
+

Features for the TPS61160EVM-243

* 2.7V to 18V Input Voltage Range * 26V Open LED Protection for 6 LEDs (TPS61160) * 200mV Reference Voltage With ±2% Accuracy* Flexible Digital and PWM Brightness Control* Built-in Soft Start* Up to 90% Efficiency

Description for the TPS61160EVM-243

The TPS61160EVM-243 demonstrates the TPS61160 White LED Driver with Digital and PWM Brightness Control. With a 40-V rated integrated switch FET, the TPS61160 is a boost converter that drives up to 10 LEDs in series.

Pricing

Qty Price
+