See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS61165EVM-283-TPS61165EVM-283 Evaluation Module

The TPS61165EVM-283 facilitates evaluation of the TPS61165 High Brightness White LED Driver. With its 40 V rated integrated switch FET, the TPS61165 is a boost converter to driver up to 10 LEDs in series. The boost converter runs at 1.2 Hz fixed switching frequency to reduce output ripple, improve conversion efficiency, and allow for the use of small external components.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00